Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 64X4-BG |
| Drop dimension IN | 0.620 |
| Drop dimension MM | 15.70 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Female compression |
| End type 2 | Female compression |
| End type 3 | Female compression |
| Hex size 1 IN | 0.512 |
| Hex size 1 MM | 13.0 |
| Hex size 2 IN | 0.512 |
| Hex size 2 MM | 13.0 |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-tee |
| Product height in | 0.858 |
| Product height mm | 21.790 |
| Product length in | 1.240 |
| Product length mm | 31.500 |
| Product material | Brass |
| Product width in | 0.470 |
| Product width mm | 11.940 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 7/16-24 UNS |