Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 64X5 |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.00 |
| End size 1 | -5 |
| End size 2 | -5 |
| End size 3 | -5 |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.551 |
| Hex size 2 MM | 14.000 |
| Hex size 3 MM | 14.0 |
| Item type | Adapter-tee |
| Product height in | 0.945 |
| Product height mm | 24.000 |
| Product length in | 1.719 |
| Product length mm | 43.660 |
| Product material | Brass |
| Product serial name | 64 |
| Product width in | 0.562 |
| Product width mm | 14.280 |
| Thread sealant | No |
| Thread size 1 | 1/2-24 UNS |
| Thread size 2 | 1/2-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975728062 |
