Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 64X6 |
| Drop dimension IN | 0.730 |
| Drop dimension MM | 18.50 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.0 |
| Hex size 2 IN | 0.630 |
| Hex size 2 MM | 16.0 |
| Hex size 3 MM | 16.0 |
| Item type | Adapter-tee |
| Product height in | 1.039 |
| Product height mm | 26.400 |
| Product length in | 1.837 |
| Product length mm | 46.660 |
| Product material | Brass |
| Product serial name | 64 |
| Product width in | 0.625 |
| Product width mm | 15.870 |
| Thread sealant | No |
| Thread size 1 | 9/16-24 UNEF |
| Thread size 2 | 9/16-24 UNEF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259653 |
