Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 651X4 |
| Drop dimension IN | 0.640 |
| Drop dimension MM | 16.30 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male compression |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.460 |
| Hex size 1 MM | 11.7 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.7 |
| Hex size 5 IN | 0.500 |
| Hex size 5 MM | 12.7 |
| Item type | Adapter-elbow |
| Product height in | 0.846 |
| Product height mm | 21.500 |
| Product length in | 0.846 |
| Product length mm | 21.500 |
| Product material | Brass |
| Product width in | 0.457 |
| Product width mm | 11.610 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Tube outside diameter 1 IN | 0.260 |
| Tube outside diameter 1 MM | 6.6 |
| Tube outside diameter 2 IN | 0.260 |
| Tube outside diameter 2 MM | 6.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975720868 |
