Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 651X6 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.0 |
| Hex size 2 IN | 0.630 |
| Hex size 2 MM | 16.0 |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-elbow |
| Product height in | 1.094 |
| Product height mm | 27.800 |
| Product length in | 1.063 |
| Product length mm | 27.000 |
| Product material | Brass |
| Product width in | 0.630 |
| Product width mm | 16.000 |
| Thread sealant | No |
| Thread size 1 | 9/16-24 UNEF |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.9 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 2 MM | 9.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975708095 |
