Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 652X3 |
| Drop dimension IN | 0.390 |
| Drop dimension MM | 9.90 |
| End size 1 | -3 |
| End size 2 | -3 |
| End size 3 | -2 |
| End Type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.642 |
| Product height mm | 16.300 |
| Product length in | 1.098 |
| Product length mm | 27.900 |
| Product material | Brass |
| Product serial name | 652 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.330 |
| Tube outside diameter 1 MM | 8.4 |
| Tube outside diameter 2 IN | 0.330 |
| Tube outside diameter 2 MM | 8.4 |
| Tube outside diameter 3 IN | 0.320 |
| Tube outside diameter 3 MM | 8.1 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975712665 |
