Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 652X3-BG |
| Drop dimension IN | 0.390 |
| Drop dimension MM | 9.90 |
| End size 1 | -3 |
| End size 2 | -3 |
| End size 3 | -2 |
| End Type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| End type 3 | Female pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 0.642 |
| Product height mm | 16.300 |
| Product length in | 1.098 |
| Product length mm | 27.900 |
| Product material | Brass |
| Product serial name | 652 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 1/8-27 NPTF |