Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 65X6-BG |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 20.30 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Item type | Adapter-elbow |
| Product height in | 1.038 |
| Product height mm | 26.370 |
| Product length in | 1.038 |
| Product length mm | 26.370 |
| Product material | Brass |
| Product serial name | 65 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | No |
| Thread size 1 | 9/16-24 UNEF |
