Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 6600 |
| Drop dimension IN | 0.860 |
| Drop dimension MM | 21.80 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.433 |
| Hex size 1 MM | 11.0 |
| Item type | Adapter-tee |
| Product height in | 1.010 |
| Product height mm | 25.650 |
| Product length in | 3.358 |
| Product length mm | 85.300 |
| Product material | Brass |
| Product serial name | 6600 |
| Product width in | 0.755 |
| Product width mm | 19.180 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 3/8-27 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975705650 |
