Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 661X2-BG |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.559 |
| Hex size 1 MM | 14.200 |
| Hex size 2 IN | 0.375 |
| Hex size 2 MM | 9.500 |
| Item type | Adapter-straight |
| Product height in | 0.559 |
| Product height mm | 14.200 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product material | Brass |
| Product serial name | 661 |
| Product width in | 0.559 |
| Product width mm | 14.200 |
| Thread sealant | Yes |
| Thread size 1 | 5/16-24 UNF |
| Tube outside diameter 1 IN | 0.094 |
| Tube outside diameter 1 MM | 2.4 |
| Tube outside diameter 2 IN | 0.134 |
| Tube outside diameter 2 MM | 3.4 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
