Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 661X4X4-BG |
| End type 1 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.687 |
| Hex size 1 MM | 17.500 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.188 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.260 |
| Tube outside diameter 2 MM | 6.6 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
