Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 6660-BG |
| Drop dimension IN | 0.660 |
| Drop dimension MM | 16.80 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male pipe BSPT |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.200 |
| Item type | Adapter-tee |
| Product height in | 1.330 |
| Product height mm | 33.780 |
| Product length in | 1.280 |
| Product length mm | 32.510 |
| Product material | Brass |
| Product serial name | 6660 |
| Product width in | 0.560 |
| Product width mm | 14.220 |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 PTF |
| Working pressure bar | 10 |
| Working pressure psi | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
