Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 66X2-BG |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.300 |
| Hex size 2 IN | 0.375 |
| Hex size 2 MM | 9.500 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.094 |
| Tube outside diameter 1 MM | 2.4 |
| Tube outside diameter 2 IN | 0.134 |
| Tube outside diameter 2 MM | 3.4 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
