Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 66X8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Compression Ball Sleeve |
| Hex size 2 IN | 0.813 |
| Hex size 2 MM | 20.600 |
| Hex size 5 IN | 0.813 |
| Hex size 5 MM | 20.6 |
| Item type | Adapter-straight |
| Product height in | 0.813 |
| Product height mm | 20.637 |
| Product length in | 1.328 |
| Product length mm | 33.740 |
| Product material | Brass |
| Product serial name | 66 |
| Product width in | 0.813 |
| Product width mm | 20.637 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975706596 |
