Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 6700 |
| Drop dimension IN | 0.500 |
| Drop dimension MM | 12.70 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Shutoff |
| End type 2 | Male 45 degree flare |
| End type 3 | Male pipe (NPTF) |
| Hex size 2 IN | 0.437 |
| Hex size 2 MM | 11.1 |
| Item type | Adapter-tee |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Brass |
| Product serial name | 6700 |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-27 UNS |
| Thread size 2 | 7/16-20 UNF |
| Thread size 3 | 1/4-18 PTF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975740835 |