Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 6707 |
| End size 1 | -5 |
| End size 2 | -5 |
| End size 3 | -5 |
| End size 4 | -8 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| End type 4 | Drain Cock |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.600 |
| Hex size 2 IN | 0.810 |
| Hex size 2 MM | 20.600 |
| Hex size 3 IN | 0.810 |
| Hex size 3 MM | 20.6 |
| Item type | Adapter-cross |
| Product height in | 3.620 |
| Product height mm | 91.940 |
| Product length in | 2.240 |
| Product length mm | 56.890 |
| Product material | Brass |
| Product serial name | 6707 |
| Product width in | 2.240 |
| Product width mm | 56.890 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 3/8-18 NPTF |
| Thread size 3 | 3/8-18 NPTF |
| Working pressure bar | 2 |
| Working pressure PSI | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975735473 |
