Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
End type 1 | Female pipe (NPTF) |
End type 2 | Female pipe (NPTF) |
Hex size 1 IN | 0.810 |
Hex size 1 MM | 20.600 |
Product height in | 3.880 |
Product height mm | 98.552 |
Product length in | 3.020 |
Product length mm | 76.708 |
Product material | Brass |
Product width in | 1.930 |
Product width mm | 49.022 mm |
Thread sealant | No |
Tube outside diameter 1 IN | 0.313 |
Tube outside diameter 1 MM | 7.9 |
Tube outside diameter 2 IN | 0.313 |
Tube outside diameter 2 MM | 7.9 |
Working pressure bar | 2 |
Working pressure psi | 30 |
Working temp max C | 121 |
Working temp max F | 250 |
Working temp min C | -54 |
Working temp min F | -65 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975765210 |