Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 6709 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End size 4 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| End type 4 | Drain Cock |
| Item type | Adapter-cross |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 3.219 |
| Product length mm | 81.750 |
| Product material | Brass |
| Product serial name | 6709 |
| Product width in | 2.109 |
| Product width mm | 53.580 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 3/8-18 NPTF |
| Thread size 3 | 3/8-18 NPTF |
| Thread size 4 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975757314 |
