Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 6729 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male 37 degree |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.281 |
| Tube outside diameter 1 MM | 7.1 |
| Tube outside diameter 2 IN | 0.281 |
| Tube outside diameter 2 MM | 7.1 |
| Working pressure BAR | 2.00 |
| Working pressure PSI | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975765142 |
