Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 6747 |
| End Type 1 | Female Pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Hex size 1 IN | 0.406 |
| Hex size 1 MM | 10.300 |
| Product height in | 3.490 |
| Product height mm | 88.646 |
| Product length in | 3.490 |
| Product length mm | 88.646 |
| Product material | Brass |
| Product width in | 2.150 |
| Product width mm | 54.610 |
| Thread sealant | No |
| Working pressure bar | 2.00 |
| Working pressure PSI | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975741733 |