Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 6748 |
| Product height in | 3.430 |
| Product height mm | 87.122 |
| Product length in | 2.120 |
| Product length mm | 53.848 |
| Product material | Brass |
| Product width in | 2.120 |
| Product width mm | 53.848 |
| Thread sealant | No |
| Working pressure bar | 2.00 |
| Working pressure PSI | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975764497 |
