Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 6749 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.5 |
| Product height in | 2.540 |
| Product height mm | 64.516 |
| Product length in | 2.960 |
| Product length mm | 75.184 |
| Product material | Brass |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.281 |
| Tube outside diameter 1 MM | 7.1 |
| Tube outside diameter 2 IN | 0.281 |
| Tube outside diameter 2 MM | 7.1 |
| Working pressure bar | 2 |
| Working pressure PSI | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975766880 |
