Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 6783 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.433 |
| Hex size 1 MM | 11.000 |
| Item type | Adapter-tee |
| Product height in | 1.625 |
| Product height mm | 41.270 |
| Product length in | 1.382 |
| Product length mm | 35.100 |
| Product material | Brass |
| Product serial name | 6783 |
| Product width in | 0.406 |
| Product width mm | 10.310 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975726822 |
