Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 6788-BG |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Drain Cock |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.300 |
| Item type | Adapter-straight |
| Product height in | 1.560 |
| Product height mm | 39.620 |
| Product length in | 1.380 |
| Product length mm | 35.050 |
| Product material | Brass |
| Product serial name | 6788 |
| Product width in | 0.562 |
| Product width mm | 14.280 |
| Thread sealant | Yes |
| Thread size 1 | 0.351-28 UNS |
| Thread size 2 | 1/4-18 PTF |
