Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | 6804 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 1 | -2 |
| End size 2 | -2 |
| End size 3 | -2 |
| End size 4 | -2 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-cross |
| Product height in | 1.880 |
| Product height mm | 47.750 |
| Product length in | 1.730 |
| Product length mm | 43.940 |
| Product material | Brass |
| Product serial name | 6804 |
| Product width in | 0.219 |
| Product width mm | 5.550 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.218 |
| Tube outside diameter 1 MM | 5.5 |
| Tube outside diameter 2 IN | 0.218 |
| Tube outside diameter 2 MM | 5.5 |
| Working pressure bar | 2 |
| Working pressure PSI | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975701980 |
