Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 6804-BG |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.218 |
| Tube outside diameter 1 MM | 5.5 |
| Tube outside diameter 2 IN | 0.218 |
| Tube outside diameter 2 MM | 5.5 |
| Working pressure bar | 2.00 |
| Working pressure psi | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
