Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 6815 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Item type | Adapter-tee |
| Product height in | 1.460 |
| Product height mm | 37.080 |
| Product length in | 1.620 |
| Product length mm | 41.140 |
| Product material | Brass |
| Product serial name | 6815 |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.234 |
| Tube outside diameter 1 MM | 5.9 |
| Tube outside diameter 2 IN | 0.234 |
| Tube outside diameter 2 MM | 5.9 |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975769379 |
