Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 681X5 |
| End size 1 | -5 |
| End size 2 | -5 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male STC connector |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.512 |
| Hex size 1 MM | 13.000 |
| Hex size 2 IN | 0.551 |
| Hex size 2 MM | 14.000 |
| Item type | Adapter-elbow |
| Product height in | 0.563 |
| Product height mm | 14.300 |
| Product material | Brass |
| Product serial name | 681 |
| Product width in | 0.563 |
| Product width mm | 14.300 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 1/2-24 UNS |
| Tube outside diameter 1 IN | 0.233 |
| Tube outside diameter 1 MM | 5.9 |
| Tube outside diameter 2 IN | 0.323 |
| Tube outside diameter 2 MM | 8.2 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975710180 |
