Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 681X8 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.687 |
| Hex size 1 MM | 17.500 |
| Hex size 2 IN | 0.813 |
| Hex size 2 MM | 20.700 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.406 |
| Tube outside diameter 1 MM | 10.3 |
| Tube outside diameter 2 IN | 0.516 |
| Tube outside diameter 2 MM | 13.1 |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975740446 |
