Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 681X8-BG |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.687 |
| Hex size 1 MM | 17.500 |
| Hex size 2 IN | 0.813 |
| Hex size 2 MM | 20.700 |
| Hex size 5 IN | 0.689 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-straight |
| Product height in | 0.689 |
| Product height mm | 17.500 |
| Product length in | 1.220 |
| Product length mm | 30.990 |
| Product material | Brass |
| Product serial name | 681 |
| Product width in | 0.689 |
| Product width mm | 17.500 |
| Thread sealant | Yes |
| Thread size 1 | 11/16-20 UN |
| Tube outside diameter 1 IN | 0.406 |
| Tube outside diameter 1 MM | 10.3 |
| Tube outside diameter 2 IN | 0.516 |
| Tube outside diameter 2 MM | 13.1 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
