Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 681X8X4 |
| End size 1 | -8 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.687 |
| Hex size 1 MM | 17.500 |
| Hex size 5 IN | 0.812 |
| Hex size 5 MM | 20.6 |
| Item type | Adapter-straight |
| Product height in | 0.812 |
| Product height mm | 20.630 |
| Product length in | 1.220 |
| Product length mm | 31.000 |
| Product material | Brass |
| Product serial name | 681 |
| Product width in | 0.812 |
| Product width mm | 20.630 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975771419 |
