Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 6824 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 8.976 |
| Hex size 1 MM | 2.300 |
| Item type | Adapter-straight |
| Product height in | 0.190 |
| Product height mm | 4.820 |
| Product length in | 0.370 |
| Product length mm | 9.390 |
| Product material | Brass |
| Product serial name | 6824 |
| Product width in | 0.190 |
| Product width mm | 4.820 |
| Thread sealant | No |
| Thread size 1 | 10-24 UNRC |
| Thread size 2 | 10-24 UNRC |
| Tube outside diameter 1 IN | 0.219 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.219 |
| Tube outside diameter 2 MM | 5.6 |
| Working pressure bar | 2 |
| Working pressure PSI | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975762714 |
