Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 6824-BG |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 8.976 |
| Hex size 1 MM | 2.300 |
| Item type | Adapter-straight |
| Product height in | 0.190 |
| Product height mm | 4.820 |
| Product length in | 0.370 |
| Product length mm | 9.390 |
| Product material | Brass |
| Product serial name | 6824 |
| Product width in | 0.190 |
| Product width mm | 4.820 |
| Thread sealant | No |
| Thread size 1 | 10-24 UNRC |
| Thread size 2 | 10-24 UNRC |
