Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 6829-BG |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.219 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.219 |
| Tube outside diameter 2 MM | 5.6 |
| Working pressure bar | 2.00 |
| Working pressure PSI | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075332186 |
