Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 6891 |
| End Type 1 | Male pipe (NPT) |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.200 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.930 |
| Product length mm | 49.022 |
| Product material | Brass |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Thread sealant | No |
| Working pressure BAR | 2.00 |
| Working pressure PSI | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975746189 |
