Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | 6892 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 2 | -4 |
| End size 3 | -4 |
| End size 4 | -4 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Drain Cock |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Item type | Adapter-cross |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 2.031 |
| Product length mm | 51.590 |
| Product material | Brass |
| Product serial name | 6892 |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
| Working pressure bar | 2 |
| Working pressure psi | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975743911 |
