Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | 6892-BG |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 2 | -4 |
| End size 3 | -4 |
| End size 4 | -4 |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Drain Cock |
| Item type | Adapter-cross |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 2.031 |
| Product length mm | 51.590 |
| Product material | Brass |
| Product serial name | 6892 |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075332001 |
