Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 68X10 |
| End size 1 | -10 |
| End size 2 | -10 |
| End type 1 | Male compression |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.800 |
| Hex size 5 IN | 0.875 |
| Hex size 5 MM | 22.2 |
| Item type | Adapter-straight |
| Product height in | 0.938 |
| Product height mm | 23.813 |
| Product length in | 1.710 |
| Product length mm | 43.440 |
| Product material | Brass |
| Product serial name | 68 |
| Product width in | 0.938 |
| Product width mm | 23.813 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975737583 |
