Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 68X6X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male compression |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.9 |
| Hex size 5 IN | 0.688 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-straight |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 1.352 |
| Product length mm | 34.330 |
| Product material | Brass |
| Product serial name | 68 |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259721 |
