Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 68X8-BG |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.689 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-straight |
| Product height in | 0.689 |
| Product height mm | 17.500 |
| Product length in | 1.220 |
| Product length mm | 30.990 |
| Product material | Brass |
| Product serial name | 68 |
| Product width in | 0.689 |
| Product width mm | 17.500 |
| Thread sealant | Yes |
| Thread size 1 | 11/16-20 UN |
