Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 68X8X4 |
| End size 1 | -8 |
| End size 2 | -4 |
| End type 1 | Male compression |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.813 |
| Hex size 1 MM | 20.600 |
| Hex size 5 IN | 0.688 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-straight |
| Product height in | 0.813 |
| Product height mm | 20.637 |
| Product length in | 1.431 |
| Product length mm | 36.340 |
| Product material | Brass |
| Product serial name | 68 |
| Product width in | 0.813 |
| Product width mm | 20.637 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975723838 |
