Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 691X2 |
| Drop dimension IN | 0.600 |
| Drop dimension MM | 15.20 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.375 |
| Hex size 5 MM | 9.5 |
| Item type | Adapter-elbow |
| Product height in | 0.786 |
| Product height mm | 19.960 |
| Product length in | 0.857 |
| Product length mm | 21.760 |
| Product material | Brass |
| Product serial name | 691 |
| Product width in | 0.375 |
| Product width mm | 9.520 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975720417 |
