Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 691X2X1 |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.00 |
| End size 1 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.350 |
| Hex size 1 MM | 8.900 |
| Hex size 2 IN | 0.380 |
| Hex size 2 MM | 9.700 |
| Item type | Adapter-elbow |
| Product height in | 0.754 |
| Product height mm | 19.140 |
| Product length in | 0.836 |
| Product length mm | 21.240 |
| Product material | Brass |
| Product serial name | 691 |
| Product width in | 0.350 |
| Product width mm | 8.890 |
| Thread sealant | Yes |
| Thread size 1 | 1/16-27 NPTF |
| Tube outside diameter 1 IN | 0.130 |
| Tube outside diameter 1 MM | 3.3 |
| Tube outside diameter 2 IN | 0.130 |
| Tube outside diameter 2 MM | 3.3 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975759721 |
