Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 691X3 |
| Drop dimension IN | 0.620 |
| Drop dimension MM | 15.70 |
| End size 1 | -3 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.437 |
| Hex size 5 MM | 11.1 |
| Item type | Adapter-elbow |
| Product height in | 0.809 |
| Product height mm | 20.550 |
| Product length in | 0.907 |
| Product length mm | 23.050 |
| Product material | Brass |
| Product width in | 0.437 |
| Product width mm | 11.110 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975743348 |
