Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 691X5 |
| Drop dimension IN | 0.620 |
| Drop dimension MM | 15.70 |
| End size 1 | -5 |
| End size 2 | -2 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.580 |
| Hex size 1 MM | 14.700 |
| Hex size 2 IN | 0.560 |
| Hex size 2 MM | 14.200 |
| Hex size 5 IN | 0.562 |
| Hex size 5 MM | 14.3 |
| Item type | Adapter-elbow |
| Product height in | 0.911 |
| Product height mm | 23.140 |
| Product length in | 1.029 |
| Product length mm | 26.140 |
| Product material | Brass |
| Product width in | 0.562 |
| Product width mm | 14.280 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.230 |
| Tube outside diameter 1 MM | 5.8 |
| Tube outside diameter 2 IN | 0.320 |
| Tube outside diameter 2 MM | 8.1 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975767511 |
