Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 691X5X4 |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.50 |
| End size 1 | -5 |
| End size 2 | -4 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 0.562 |
| Hex size 5 MM | 14.3 |
| Item type | Adapter-elbow |
| Product height in | 0.970 |
| Product height mm | 24.640 |
| Product length in | 1.120 |
| Product length mm | 28.440 |
| Product material | Brass |
| Product width in | 0.562 |
| Product width mm | 14.280 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975736654 |
