Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 69X10 |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 26.90 |
| End size 2 | -10 |
| End size 3 | -10 |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 3 IN | 0.938 |
| Hex size 3 MM | 23.8 |
| Item type | Adapter-elbow |
| Product height in | 1.696 |
| Product height mm | 43.085 |
| Product length in | 1.780 |
| Product length mm | 45.206 |
| Product material | Brass |
| Product serial name | 69 |
| Product width in | 0.937 |
| Product width mm | 23.810 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260727 |
