Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 69X2 |
| Drop dimension IN | 0.600 |
| Drop dimension MM | 15.20 |
| End size 2 | -2 |
| End size 3 | -2 |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 3 IN | 0.375 |
| Hex size 3 MM | 9.5 |
| Item type | Adapter-elbow |
| Product height in | 1.007 |
| Product height mm | 25.570 |
| Product length in | 0.857 |
| Product length mm | 21.760 |
| Product material | Brass |
| Product serial name | 69 |
| Product width in | 0.437 |
| Product width mm | 11.100 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975702666 |
