Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 69X3-BG |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.10 |
| End size 1 | -3 |
| End size 2 | -3 |
| End Type 1 | Male compression |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.433 |
| Hex size 1 MM | 11.000 |
| Item type | Adapter-elbow |
| Product height in | 0.594 |
| Product height mm | 15.100 |
| Product length in | 0.685 |
| Product length mm | 17.400 |
| Product material | Brass |
| Product serial name | 69 |
| Product width in | 0.433 |
| Product width mm | 11.000 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
