Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 69X4 |
| Drop dimension IN | 0.620 |
| Drop dimension MM | 15.70 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 3 IN | 0.500 |
| Hex size 3 MM | 12.7 |
| Item type | Adapter-elbow |
| Product length in | 1.002 |
| Product length mm | 25.450 |
| Product material | Brass |
| Product serial name | 69 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259745 |
